Packaging
Schmalz products comply with the highest standards of quality and permit decisive productivity increases in the packaging industry.
Highly qualified staff members, long-term industry experience, and an extensive supplier network with subsidiaries all over the world guarantee quick and professional assistance for our domestic and foreign customers in the logistics and packaging industry.
The Highlights Include:
- Palletising and depalletising of complete layers of products
- Handling both rigid and flexibly packaged products
- Handling blister packs, ampules, vials and syringes in the pharmaceutical industry
- FDA-compliant vacuum materials for use in the food industry
Particular Industry Requirements are:
- Wide variety of packaging types make it difficult to standardise engineering, so a wide range of different vacuum products is required
- Diverse packaging materials, such as extremely flexible film or porous and highly abrasive cardboard boxes
- High productivity requires short cycle times and highest possible acceleration
- Handling layers of goods with a wide range of dimensions and undefined position
Vacuum Components
In Schmalz's vacuum components sector, specialized bellows suction pads for the logistics industry are available. In addition, components, such as spring plungers, vacuum switches and flow restrictors, as well as different vacuum generators, are available.
Bellows suction pad SPB4 (4.5 folds)
Bellows suction pad (round) with 4.5 folds for process reliable handling of pouches and flexible products.
More...Flat suction pads SPF
Suction pads for handling cardboard and rigid packaging like e.g. in top-loading and side-loading machines or cardboard box and tray erectors.
Bellows suction pad SPB1 (1.5 folds)
Handling cardboard and rigid packaging in top-loading and side-loading machines
More...Bellows suction pads SPOB1 (oval, 1.5 folds)
Handling cardboard and rigid packaging in top-loading and side-loading machines.
Flat suction pads SGPN
Special suction pads for particularly careful handling of paper and films.
Bellows suction pads FSGB-R (rectangular)
The special suction pad for long, narrow outer packing materials in the packaging industry, such as film-packed products, blister packs, etc.
Bellows suction pads FGA PVC (1.5 folds)
The special suction pad for flexible and non-rigid packing materials in the packaging industry, such as film-packed products, blister packs, etc.
Bellows suction pads FG PVC (2.5 folds)
The special suction pad for flexible and non-rigid packing materials in the packaging industry, such as film-packed products, blister packs, etc.
Basic ejectors
These ejectors are reliable and require little maintenance. Their main advantage is the simple construction: body, Venturi nozzle and silencer.
Multi-stage ejectors SEM
Ejectors with high suction capacity for fast and safe handling of porous workpieces and short cycle times.
Compact ejectors SCP
The ejector family with integrated valves and monitoring, particularly suitable for short cycles, grip and blow-off functions.
Dry-running vacuum pumps EVE-TR
The pumps for manual and automatic handling non-porous workpieces with a constant evacuation volume.
Vacuum Gripping Systems
Complex vacuum gripping systems from Schmalz permit decisive productivity improvements
to be achieved. The range extends from layer and large-area gripping systems to complete
vacuum spiders, delivered ready for connection, for use in all areas of automation.
Vacuum Area Gripper System FX/FXC
The large-area vacuum gripping systems are ideal for automated palletizing, depalletizing, order picking and sorting of the most varied goods in various dimensions. The gripping devices permit handling of workpieces made from the most varied materials, such as carton, wood, metal sheets (dry) and plastic, both with and without cut-outs.
The vacuum generator guarantees maximum effectiveness because of the injector's direct integration right at the point of impact in the gripper.
Vacuum Area Gripper System SPZ
With the layer gripper SPZ, entire product layers can be palletized and depalletized. This universal gripper is appropriate for handling of intermediate layers, pallets, crates, carton boxes, foil packages, and much more.
Vacuum Suction Spiders SSP
The suction spiders SSP are appropriate for handling of, among other things, non-rigid workpieces. The modular gripper system of various coordinated individual components permits rapid and cost-effective setup of complete gripper systems for minimum cycle times and the highest degree of reliability.
Vacuum Components
Bellows Suction Pads SPB1 Ensure Safe and Fast Handling of Cardboard Boxes and Semi-Flexible Packaging
The bellows suction pads SPB1 are perfect for handling cardboard boxes and semi-flexible packaging. These suction pads are especially used in box and tray erectors, top and sideloading machines and palletizing processes.
More...Handling of Abrasive and Fexible Cardboard Boxes by Bellows Suction Pads SPOB1
The handling of extremely abrasive (e.g. rough cardboard sheets) and unstable workpieces (e.g. rough cardboard) belongs to the daily tasks of the packaging industry. This processes can be automated by the high suction force of the oval Bellows suction pads SPOB1.
More... More applicationsVacuum Gripping Systems
Schmalz sack suction gripper SG for flexible handling of sacks
The Schmalz sack suction gripper SG picks up the sack from the surface of the workpiece and grips it securely. The suction pad is suitable for all sack types and can handle sacks with both stable and unstable contents. The sack suction gripper is equipped with a special sealing foam, which allows it to precisely conform to the shape of the workpiece.
More...Large-area vacuum gripping FMC system for lifting rows of workpieces from a roller conveyor for the purpose of palletizing
The FMC large-area vacuum gripping system is especially suited for palletizing cardboard boxes. The large-area gripping system is equipped with sealing foam, which allows cardboard boxes of different sizes to be lifted quickly and easily from undefined positions
More... More applicationsVacuum Handling Systems
Vacuum Tube Lifter JumboFlex for Handling Cardboard Boxes up to 35 kg
The vacuum tube lifter JumboFlex is equipped with a double suction pad. The tube lifter can suck the cardboard boxes flexible on every side. Combined with a column-mounted slewing crane SK from Schmalz, the production process is optimized.
More... More applicationsBuscar
Búsqueda ampliadaComprobación de disponibilidad y precio
Componentes de vacío, sistemas de fijación y instalaciones de trabajo
Pedido directo
Carrito de la compra
Schmalz Medioteca
En la medioteca de Schmalz encontrará vídeos de aplicación de nuestros elevadores de tubo de vacío y aparatos elevadores por vacío en los más diversos ramos laborales.
Más...
